HDR3.5-6X5A,DUCT ROLLER,STD,3.5",6X5ASHV

Southwire #: 65105001 Model #: HDR3.5-6x5A

Southwire now offers duct rollers in standard and mini sizes for safe and easy cable entry into conduit and duct banks. These rollers are made in the USA with industrial grade quality and intended for reliability and long life.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Assist in guiding cable into ducts or conduit
  • Reduces cable scuffing on the edge of duct or conduit
  • Sheave rotates which helps reduce pulling tensions
  • Conductor stability under load

Specifications

Stock # 65105001 65105001
Model # HDR3.5-6x5A HDR3.5-6x5A
UPC # 032886709548 032886709548
Product Height 8.0 20.32 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 2.15 0.98 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;