MCCUT, ROTARY CUTTER W LEVER BX MC CTECH OBSOLETE, NO REPLACEMENT

Southwire #: 58282201 Model #: MCCUT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable cutting depth for standard and reduce diameter BX/MC cables.
  • Stores up to 6 blades in handle knob.
  • Durable die cast epoxy enamled construction.
  • Less hazardous than traditional MC cable cutting methods.
  • Replacement blades are available: Item #MCBLADE

Specifications

Stock # 58282201 58282201
Model # MCCUT MCCUT
UPC # 032886911071 032886911071
Product Height 7.75 19.69 inch cm
Product Width 2.75 6.99 inch cm
Depth 4.0 10.16 inch cm
Product Weight 1.25 0.57 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;