S7N1HD, HD MULTITOOL LONGNOSE PLIER 7IN1

Southwire #: 65028440 Model #: S7N1HD

The 7-IN-1 multi-tool pliers are perfect for stripping, shearing, gripping, crimping, reaming, and spanning and shearing bolts. The scalloped blade cuts easily and efficiently These multi-tool pliers come with tether ready handles for drop prevention.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY forged steel stands up against rugged work environments
  • 7-IN-1: Shears, Grips, Wire Stripper, Bolt spanner, Bolt shears, Crimper, Reamer
  • STRIPS: 10-14 AWG SOL & 12-16 AWG STR
  • SHEARS: 6-32 & 8-32 Bolts
  • Spring loaded handles
  • Lifetime warranty

Specifications

Stock # 65028440 65028440
Model # S7N1HD S7N1HD
UPC # 032886699351 032886699351
Product Height 8.0 20.32 inch cm
Product Width 3.0 7.62 inch cm
Depth 0.625 1.59 inch cm
Product Weight 0.95 0.43 lbs kg
Handle Grip Comfort Grip Comfort Grip
Product Type Multi-Purpose Wire Strippers Multi-Purpose Wire Strippers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;