SOUTHWIRE, POLAR SOLAR 14/3 SJEOOW 50' YELLOW OUTDOOR COLD WEATHER EXTEN SION CORD WITH POWER LIGHT INDICATOR

Southwire #: 1488SW0002 Model #: 1488SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVU DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 1488SW0002 1488SW0002
Model # 1488SW0002 1488SW0002
UPC # 029892014889 029892014889
Product Height 14.0 35.56 inch cm
Product Width 5.75 14.61 inch cm
Depth 50.0 127.00 inch cm
Product Weight 4.417 2.00 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 50 1524.00
Gauge 14/3 14/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;