6/3-8/1 50' SEOW 50A CALIFORNIA STYLE EXTENSION CORD W/ HUBBELL ENDS

Southwire #: 19380008 Model #: 19380008

TEMPORARY POWER CORDS & ADAPTERS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Attachable devices provide exceptional connection strength and allow field repairs if cords are damaged
  • 100-FOOT GENERATOR POWER EXTENSION CORD for use in disaster recovery, restoration, renovation or maintenance projects requiring temporary, portable power as well as use with generators, dryers, and range outlets
  • DURABLE 6/3 & 8/1 SEOW, hard-usage and oil resistant cable jacket withstands harsh environments
  • RATINGS: 50 Amp

Specifications

Stock # 19380008 19380008
Model # 19380008 19380008
UPC # 029892019389 029892019389
Cord Length (ft) (cm) 50 1524.00
Gauge 6/3-8/1 6/3-8/1
Material SEOW SEOW
Plug Configuration 50A CA Twist  50A CA Twist 
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;