57010-501 PRCD,D/A,CAN,230V,16A,10MA,FLAG,BLK,TRC,EURO,ROHS

Southwire #: 57010501-6 Model #: 57010501-6

CE Certified Portable Residual Current Device (PRCD)

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Pressure Washers, Drain Snakes, Floor Cleaners, Industrial Appliances, Power Tools, Pumps, Boat Lifts, Extension Cords
  • Cord Gauge: Accepts 1.5 - 2.5mm 2conductor / 7.8-16.2mm dia. Cord Sets
  • Trip Level: 10 mA
  • To prevent unmonitored equipment startup, manual reset is required after PRCD trip and power outage
  • CE Compliant

Specifications

Stock # 57010501-6 57010501-6
Model # 57010501-6 57010501-6
UPC # 029892003500 029892003500
Product Height 7.25 18.42 inch cm
Product Width 8.75 22.23 inch cm
Depth 10.625 26.99 inch cm
Product Weight 0.8 0.36 lbs kg
Maximum Amps 16 16
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;