240V/30A Heavy Duty - High Power ELCIs - 30A

Southwire #: 24140002-1 Model #: 24140002-1

Shockshield panel mounts provide protection for personnel and equipment when leakage levels have a potentially lethal ground current.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Motors, Manufacturing Equipment, Pumping Systems, Welders, Pressure Washers, Hoists
  • Response Time for Ground Fault: 25mS - Typically
  • Drop Out Voltage: 60% Rated Voltage - Typically
  • Connection Type: 2 ft Flying Leads
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 10/4 AWG
  • Power On Indication: Lighted Indicator

Specifications

Stock # 24140002-1 24140002-1
Model # 24140002-1 24140002-1
UPC # 024098901636 024098901636
Product Weight 7.0 3.18 lbs kg
Maximum Amps 30 30

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;