RIGHT ANGLE 120V/20A RIGHT ANGLE GFCI USER ATTACHABLE GFCI

Southwire #: 54880004-6 Model #: 54880004-6

The user attachable plug is ideal for existing equipment without GFCI protection, the male connector can be removed and the GFCI plug easily attached to equipment’s cord.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Pressure Washers, Drain Snakes, Floor Cleaners, Industrial Appliances, Power Tools, Pumps, Boat Lifts, Extension Cords
  • NEMA 5 - 20 P, Black
  • Grounded Neutral: 4 Ohms Typical
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS and Grounded Neutral Trip
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: Accepts 18 - 12 AWG (SJT)

Specifications

Stock # 54880004-6 54880004-6
Model # 54880004-6 54880004-6
UPC # 024098903098 024098903098
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Depth 4.0 10.16 inch cm
Product Weight 0.4 0.18 lbs kg
Maximum Amps 20 20
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;