PROLIGHT MAX 20W LED RECHARGE LIGHT

Southwire #: 511512 Model #: 511512

The ProLight™ Mini & Max are light weight, portable, innovative, high-powered, LED Flood Lights delivering up to 1,800 Lumens with the Max. Featuring a 110° pivoting head allowing for a bright white floodlight beam and an even spread of light, an on/off switch, three modes: high, low and strobe as well as magnetic feet. The ProLight™ Mini & Max can also be mounted to an optional tripod for optimal light positioning. The Lithium-Ion battery provides power for 10 hours on low and 5 hours on high and requires no maintenance.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 20 Watt
  • Up to 10 hours run time from 1000 to 1800 lm
  • IP65 Rated
  • Li-Ion Rechargeable battery
  • Multiple mounting options and magnetic feet

Specifications

Stock # 511512 511512
Model # 511512 511512
UPC # 786625515128 786625515128
Product Height 7.0 17.78 inch cm
Product Width 8.0 20.32 inch cm
Depth 6.0 15.24 inch cm
Product Weight 4.0 1.81 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;