GALAXY PRO LED RECHARGEABLE WORK LIGHT

Southwire #: 514100 Model #: 514100

The Galaxy Pro rechargeable LED Floodlight, designed using the toughest composite materials for use in industrial applications where it is essential to have robust, maintenance free products. Utilizing the very latest LED technology the Galaxy Pro produces a very impressive 3,500 Lumens output (equivalent to a 500W Halogen light) and gives a wide floodlight beam in excess of 49 feet.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • On/off switch - rear storage - rotating head
  • Reflective feet, tripod mountable and optional magnetic feet
  • 7.4 V 13.2 Ah Li-Ion battery
  • 1750 or 3500 lm and 49 Ft. lighting range

Specifications

Stock # 514100 514100
Model # 514100 514100
UPC # 5060033280195 5060033280195
Product Height 8.0 20.32 inch cm
Product Width 16.0 40.64 inch cm
Depth 18.0 45.72 inch cm
Product Weight 3.4 1.54 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;