500 Lumens LED Handheld Light <(>&<)> holdster

Southwire #: SL50RSW Model #: SL50RSW

The Southwire SL50RSW 500-Lumen rechargeable folding LED handheld flood light provides light where you need it most. The 360° pivoting head allows you to direct your light in any direction making this lamp versatile and convenient. There are four light modes: three front light options (100/250/500 Lumens) and one spotlight on the top of the light bar (100 lumens). This unit includes a strong magnetic base and hanging hook for added convenience on any jobsite. These features enable you to have free hands while working. Includes a carry case with belt clip for ease of transportation convenience. A charger is included and will take only 2-3 hours to charge. After charge, the lamp will last up to 12. 5 hours of run time giving off full light output for the entire life of the charge. This unit is 1M Drop Tested, CSA Rated, and FCC Compliant. 5 Volts, 0. 65 amps, and max 3. 3 watts. Includes a 3 year limited .

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3 Light Modes (Flood, Spot, and Downward)
  • Motion Activated
  • Detrachable and Mountable Head
  • Up to 8 hours of runtime
  • Constant current (Brightness stays constant, does not dim overtime)

Specifications

Stock # SL50RSW SL50RSW
Model # SL50RSW SL50RSW
UPC # 032886706813 032886706813
Product Height 2.8 7.11 inch cm
Product Width 6.4 16.26 inch cm
Product Weight 1.0 0.45 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;