6PK 10W(75) PAR30LN DIM 5000K FL40 90CRI -ES-

Southwire #: LP30L/10/950/FL/D Model #: LP30L/10/950/FL/D

Topaz LP30L, 5000K, Performance PAR Lamps boast an exceptional color rendering index of 90 for crisp light in a variety of applications. Developed for use in both indoor and outdoor applications, these lamps can be used for commercial, residential and hospitality locations for recessed, track, security, landscape lighting and more. With a 40° beam angle and a shatter-resistant plastic lens, these lamps are suitable for wet locations: making them a durable choice in any environment.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • T20 and T24 JA8: Select models can be used to comply with California Energy Commission’s Lighting Appliance Efficiency Regulations and High Efficacy LED light source requirements
  • 90 CRI provides exceptional color rendering
  • Available in 25° narrow flood or 40° flood light options
  • Smooth dimming down to 5%
  • Shatter-resistant plastic lens

Specifications

UPC # 751338037250 751338037250
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;