4-11/16" SQ DEV RING 2 GANG 1-1/4" RAISE

Southwire #: 72C21

4-11/16 DEV RNG 2G 1-1/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Angled slots on the covers compensate for up to 12° of box misalignment on upright framing members

Specifications

UPC # 785592722478 785592722478
Product Height 1.25 3.18 inch cm
Product Width 4.75 12.07 inch cm
Product Weight 1.501 0.68 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;