1/2IN THREADED COND GRDING HUB - BRONZE

Southwire #: H50 Model #: H50

BRNZ.CNDUIT HUB 1/2INW/STEEL S

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Corrosion resistant bronze construction assures proper ground continuity

Specifications

UPC # 785592405036 785592405036
Product Height 0.19 0.48 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.06 0.03 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;