Sign in / Register
English
Region
English
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
High Voltage Underground (69kV and Up)
HVAC
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SCR
®
Technologies
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Permanent Install Lighting
Rechargeable Work Lights
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTech Support
Southwire Solutions University
Contractor Solutions Team
High Voltage Underground Transmission
Storm Activation Team
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Power Generation
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
MySouthwire.com
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Installation Manuals
Videos
Industry Links
Events
Repair Centers
Register a Product
Competitor Cross References
Find a Sales Representative
Software
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Careers
Products
Tools & Equipment
Welding Tools & Pipe Fitting Products
LVLTOR9, TORPEDO LEVEL 9"
Welding Tools & Pipe Fitting Products
LVLTOR9, TORPEDO LEVEL 9"
SKU: 58281840
Model: LVLTOR9
Write a Review
The Southwire™ Torpedo Level has high-visibility vials that are easy to read and has specially designed features for electricians.
Contact Us
Download Category Specifications:
PDF
Excel Table
Register or Save Product
Register Product
Add to Bill of Materials
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Three leveling vials set at 0°, 45°, and 90°
Integrated light illuminates vials for better visibility
Lightweight and durable aluminum construction
Easy to read high impact acrylic bubble vials.
V-grooved edge helps hold the level in place on pipe or conduit
Specifications
measurement
imperial
metric
Stock #
58281840
58281840
Model #
LVLTOR9
LVLTOR9
UPC #
032886911026
032886911026
Resources
Sumner Product Catalog
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 4ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 4ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Related Products
Accu-level
Model: ALVL
Model: ALVL
Specifications PDF
Flange Leveler
Model: 781240
Model: 781240
Specifications PDF
Adjust-A-Fit™
Model: ST-104
Model: ST-104
Specifications PDF
Adjust-A-Flange™
Model: ST-105
Model: ST-105
Specifications PDF
2" (50mm) Purge Buddy
Model: PB2
Model: PB2
Specifications PDF
6" (150 mm) Inflatable Purge Star*
Model: SHPS6
Model: SHPS6
Specifications PDF
10" (250mm) Purge Buddy
Model: PB10
Model: PB10
Specifications PDF
Welder's Stool
Model: WS1
Model: WS1
Specifications PDF
ULTRA Qwik™ Fit, 2-6"
Model: UQF2-6
Model: UQF2-6
Specifications PDF
1-1/2" - 2-5/8" Flange Pins (set of 2)
Model: ST-258
Model: ST-258
Specifications PDF
8" (200mm) Purge Buddy
Model: PB8
Model: PB8
Specifications PDF
12" (300mm) Purge Buddy
Model: PB12
Model: PB12
Specifications PDF