Reversible-Shank Screwdriver, Phillips/Cabinet Tip

Southwire #: 58746001

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Sized to work on wall plates and outlets
  • Phillips #1, Cabinet Tip #2
  • Shank is easily reversed

Specifications

measurement
imperial metric
Stock # 58746001 58746001
UPC # 032886935336 032886935336
Product Height 6.9 17.53 inch cm
Product Width 1.2 3.05 inch cm
Depth 1.2 3.05 inch cm
Product Weight 0.17 0.08 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;