M555TP, CONTINUITY TESTER FOR DATA CABLE

Southwire #: 58745201 Model #: M555TP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • LEDs illuminate in sequence identifying correct wiring, and miss-connections
  • Intuitive color wiring reference chart included
  • Checks data cables for simple miswires (tests patch cables and installed cables)
  • Double-molded housing for durability and grip
  • Remote stores securely in tester body

Specifications

Stock # 58745201 58745201
Model # M555TP M555TP
UPC # 032886935251 032886935251
Product Height 4.71 11.96 inch cm
Product Width 1.3 3.30 inch cm
Depth 2.04 5.18 inch cm
Product Weight 0.3 0.14 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;