M310 Kit of Replacement Remotes

Southwire #: 58744501 Model #: M310

M310 Replacement Kit with ID Remotes for M300P

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Replacement Kit of ID Remotes (5 RJ45 and 5 Coax "F", Remote Numbers 1 - 5)
  • For use with M300P VDV Cable Mapper

Specifications

Stock # 58744501 58744501
Model # M310 M310
UPC # 032886935190 032886935190
Product Height 3.82 9.70 inch cm
Product Width 1.5 3.81 inch cm
Depth 1.81 4.60 inch cm
Product Weight 0.14 0.06 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;