M310-F Kit of "F" remotes for Professional Mapper

M310-F Kit of "F" remotes for Professional Mapper

SKU: 58744640 Model: M310-F
M310-F Kit of "F" remotes for Professional Mapper
Download Category Specifications:
Excel Table

Features & Benefits

  • Expansion Kit of 11 "F" Coax ID Remotes (Remote Numbers 6 - 16)
  • For use with M300P VDV Cable Mapper

Specifications

measurement
imperial metric
Stock # 58744640 58744640
Model # M310-F M310-F
UPC # 032886935206 032886935206
Height 4.25 10.80 inch cm
Width 1.22 3.10 inch cm
Depth 1.81 4.60 inch cm
Weight (lbs) (kg) 0.04 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;