D1 Replacement Die Set - Cable TV "F" Coax

Southwire #: 58743540 Model #: 58743540

D1 Hex Die Set for Coax F Connectors

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Die Set with 0.256, 0.319, 0.068 and 0.213 Hex Cavities
  • Replacement Die Set for RCT-D1 Crimp Tool

Specifications

Stock # 58743540 58743540
Model # 58743540 58743540
UPC # 032886935114 032886935114
Product Height 0.7 1.78 inch cm
Product Width 3.6 9.14 inch cm
Depth 1.4 3.56 inch cm
Product Weight 0.2 0.09 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;