Compact Phone&Data Crimp Tool Kit

Compact Phone&Data Crimp Tool Kit

SKU: 58745740 Model: RJCC-T1
The Southwire RJCC-T1 Compact Phone & Data Crimp Tool is an all-in-one tool that cuts and strips both phone and data cable, and crimps RJ45 (data) as well as RJ11/RJ12 and RJ22 (phone) mod plugs.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Cuts, strips, and crimps data and voice cable.
  • Compact and versatile design.
  • Compatible with RJ45, RJ11/RJ12, and RJ22 plugs.
  • Convenient handle lock for easy storage.
  • For network and phone applications.

Specifications

measurement
imperial metric
Stock # 58745740 58745740
Model # RJCC-T1 RJCC-T1
UPC # 032886935305 032886935305
Height 6.46 16.41 inch cm
Width 2.01 5.11 inch cm
Depth 0.93 2.36 inch cm
Weight (lbs) (kg) 0.45 0.20 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;