Coax Prep Tool

Southwire #: 58743401

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Easily loosens stubborn connectors
  • Flares coax jacket for easier connector insertion
  • Holds cable TV "F" connector during cable insertion
  • Double-molded grip for long-lasting comfort

Specifications

Stock # 58743401 58743401
UPC # 032886935107 032886935107
Product Height 9.9 25.15 inch cm
Product Width 1.1 2.79 inch cm
Depth 2.0 5.08 inch cm
Product Weight 0.2 0.09 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;