Coax Cutter/Stripper - Stainless

Southwire #: 58746801

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Textured double dipped grip
  • Stainless Steel for corrosion resistance

Specifications

Stock # 58746801 58746801
UPC # 032886935411 032886935411
Product Height 6.6 16.76 inch cm
Product Width 0.5 1.27 inch cm
Depth 2.1 5.33 inch cm
Product Weight 0.18 0.08 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;