Automatic Coax Cable Stripper

Southwire #: 58745901

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Traditional "automatic" design
  • 2 level strip: center conductor and outer jacket
  • Use with RG6 and RG6Q cable

Specifications

Stock # 58745901 58745901
UPC # 032886935329 032886935329
Product Height 6.6 16.76 inch cm
Product Width 1.1 2.79 inch cm
Depth 5.0 12.70 inch cm
Product Weight 0.69 0.31 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;