Type-K Temperature Clamp

SKU: 58293140 Model: 60020S
The 60020S Pipe Clamp Temperature Probe allows quick maintenance checks on heating and air-conditioning systems. It's the perfect accessory for clamp meters and multimeters with a temperature function.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Works with any multimeter or clamp meter that accepts a Type K temperature probe
  • Spring loaded jaw clamps around heating or cooling pipe
  • Fits pipes from 0.25 to 1.5 inches (6.4 to 38mm)

Specifications

measurement
imperial metric
Stock # 58293140 58293140
Model # 60020S 60020S
UPC # 032886910081 032886910081
Height 5.7524 14.61 inch cm
Width 1.379 3.50 inch cm
Depth 3.349 8.51 inch cm
Weight (lbs) (kg) 0.31 0.14 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;