Manual Ranging Multimeter - Discontinued

Southwire #: 58290840 Model #: 10030S

This general purpose multimeter features a CAT III safety rating, rugged double-molded housing, and a backlit display

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • This general purpose multimeter is perfect for basic electrical repairs. Features include a rugged double molded housing, backlit display and battery test function.
  • Backlit digital display
  • Special ranges for testing AAA, AA, C, D and 9V batteries
  • Impact resistant double molded housing provides comfortable grip
  • Integrated tilt-stand for easy viewing
  • CAT III 300V/CAT II 600V, UL Listed

Specifications

measurement
imperial metric
Stock # 58290840 58290840
Model # 10030S 10030S
UPC # 032886909856 032886909856
Safety Rating CAT III 300V, CAT II 600V, UL Listed CAT III 300V, CAT II 600V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;