Electrical Test Kit - Discontinued

Southwire #: 59870940 Model #: 10035K

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Electrical Test Kit including 40110N Non-Contact Voltage Detector, 40010S-A Receptacle Tester, and 10030S Multimeter
  • 40010S-A Receptacle Tester identifies wiring errors in standard 3-wire receptacles
  • 40010N Non-Contact Voltage Detector 100-1000V AC

Specifications

measurement
imperial metric
Stock # 59870940 59870940

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;