Autoranging Multimeter - Discontinued

Southwire #: 58291040 Model #: 10040N

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • This compact multimeter is the perfect fit for the crowded tool bag. Features include a CAT III safety rating, built-in non-contact AC voltage tester, and Capacitance and Temperature functions.
  • 12 Functions including: Capacitance, Frequency, Duty Cycle, and Temperature
  • Built in non-contact AC voltage detector
  • Easy to read backlit 4,000 count display
  • Impact resistant double molded housing also provides comfortable grip
  • CAT lll 600V, UL Listed

Specifications

measurement
imperial metric
Stock # 58291040 58291040
Model # 10040N 10040N
UPC # 032886909870 032886909870
Safety Rating CAT III 600V, UL Listed CAT III 600V, UL Listed

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;