400A AC TrueRMS Clamp Meter - Discontinued

Southwire #: 58290140 Model #: 21030T In Stock

The 21030T has all the features of the 21010N, plus TrueRMS for accuracy and a backlit LCD screen for better visibility in dark work environments.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 400A AC clamp meter combines the features needed for the professional electrician including True RMS readings, a built-in non-contact AC voltage detector, and Multimeter, Capacitance and Temperature functions.
  • Capacitance, Frequency, Duty Cycle and Temperature functions
  • Built-in non-contact AC voltage detector
  • Impact resistant double molded housing also provides comfortable grip
  • CAT lll 600V, UL Listed

Specifications

measurement
imperial metric
Stock # 58290140 58290140
Model # 21030T 21030T
UPC # 032886909788 032886909788
Safety Rating CAT III 600V, UL Listed CAT III 600V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;