16040T, MULTIMETER COMPACT TRMS BT OBSOLETE, NO REPLACEMENT

Southwire #: 63019440 Model #: 16040T

This compact Bluetooth® enabled multimeter in combination with Southwire’s™ MApp™ mobile app allows you to view, record, and share readings on your smartphone. With True RMS readings and 10 measuring functions, it can be used in a wide range of applications.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • This compact Bluetooth® enabled multimeter in combination with Southwire’s™ MApp™ mobile app allows you to view, record, and share readings on your smartphone. With True RMS readings and 10 measuring functions, it can be used in a wide range of applications.
  • Record, save, share readings
  • Control meter at a safe distance
  • Free MApp" mobile app
  • TrueRMS - Higher accuracy on AC circuits
  • MULTI FUNCTION - 10 measuring functions, plus MAX/MIN
  • ADDED CONVENIENCE – Powerful built-in work light
  • SAFETY RATING - CAT lll 600V, UL listed

Specifications

Stock # 63019440 63019440
Model # 16040T 16040T
UPC # 032886963421 032886963421
Product Height 4.728 12.01 inch cm
Product Width 1.576 4.00 inch cm
Depth 2.758 7.01 inch cm
Product Weight 0.45 0.20 lbs kg
Safety Rating CAT III 600V CAT III 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;