Voltage Tester AC/DC with Continuity CAT III 600V AC is a simple to use tester that automatically selects continuity or AC or DC voltage up to 600 volts in 7 easy steps. The 41160S has both visual and audible alarms to show continuity.
Automatic selection: AC, DC or continuity
Automatically turns on and off
Indicates polarity and seven levels of AC/DC voltage
CAT III 600V, UL Listed
Specifications
Stock #
5829164058291640
UPC #
032886909931032886909931
Resources
There are no downloadable resources for this product.
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 4ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 24ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;