(40120N) NON-CONTACT VOLTAGE DETECTOR DUAL RANGE

Southwire #: 58291840 Model #: 40120N

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Southwire’s Non-contact AC voltage detectors quickly check for the presence of live voltage on outlets, wiring, circuit breakers, lighting fixtures and switches. All three feature a built-in flashlight for user convenience.
  • Audible and visual indication of AC voltage without contact
  • Built-in LED flashlight
  • Uses readily available AAA batteries
  • Impact resistant double molded housing provides comfortable grip
  • Includes pocket clip for easy storage
  • CAT IV 1000V UL Listed

Specifications

Stock # 58291840 58291840
UPC # 032886909955 032886909955

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;