400A clamp meter combines the features needed for the professional electrician including True RMS readings, the ability to measure both AC and DC current, a built-in non-contact AC voltage detector, and Multimeter, Capacitance and Temperature functions.
Measures both AC and DC current for use in multiple applications
Capacitance, Frequency, Duty Cycle and Temperature functions
Built-in non-contact AC voltage detector
Impact resistant double molded housing also provides comfortable grip
CAT lll 600V, UL Listed
Specifications
Stock #
5829024058290240
UPC #
032886909795032886909795
Resources
There are no downloadable resources for this product.
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 3ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 4ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;