BX/MC Rotary Cutter w/ Lever

Southwire #: 58282240 Model #: MCCUT

Quickly splits the armored jacket on #10, 12, and 14 armored cables and 3/8" flexible conduit. Easily handles all common BX, MC and Flex cables. Securely holds cables in place and releases quickly.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Adjustable cutting depth for standard and reduce diameter BX/MC cables.
  • Stores up to 6 blades in handle knob.
  • Durable die cast epoxy enamled construction.
  • Less hazardous than traditional MC cable cutting methods.
  • Replacement blades are available: Item #MCBLADE

Specifications

measurement
imperial metric
Stock # 58282240 58282240
Model # MCCUT MCCUT
UPC # 032886911071 032886911071
Product Height 7.75 19.69 inch cm
Product Width 2.75 6.99 inch cm
Depth 4.0 10.16 inch cm
Product Weight 1.25 0.57 lbs kg
Application Metal Clad Cable Metal Clad Cable

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;