USA Terminal Crimper & Cutter

Southwire #: 64807740 Model #: TCC9D-US In Stock

The TCC9D-US is made from American forged steel. It crimps insulated and non-insulated terminals and connectors. With a taper nose for working in confined spaces, these pliers are fully equipped for the professional journeyman. Our tradesmen and women meet every job with heart and pride. Their tools should, too.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made from American forged steel for durability
  • Crimps insulated and non-insulated terminals and connectors
  • Specially hardened wire cutter in nose
  • Tapered nose for working in confined spaces
  • Angled head allows for easy work in confined spaces

Specifications

measurement
imperial metric
Stock # 64807740 64807740
Model # TCC9D-US TCC9D-US
UPC # 032886997570 032886997570
Product Height 11.75 29.85 inch cm
Product Width 3.88 9.86 inch cm
Depth 11.75 29.85 inch cm
Product Weight 0.9 0.41 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;