USA 9" High-Leverage Side Cutting Pliers

Southwire #: 64807340 Model #: SCP9TPCD-US In Stock

Made from American forged steel, the SCP9TPCD-US is built to withstand jobsite wear and tear. Assembled with hot rivet technology, these pliers are equipped to meet the needs of every professional journeyman. Our tradesmen and women meet every job with heart and pride. Their tools should, too.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made from American forged steel for durability
  • Hot riveted pivot joint for smooth, sturdy action
  • High-leverage design provides maximum cutting power
  • Induction hardened cutting blades ensure efficient and lasting cutting surfaces for hard and soft wire
  • Features a crimper, fish tape puller, and reaming head for added versatility

Specifications

measurement
imperial metric
Stock # 64807340 64807340
Model # SCP9TPCD-US SCP9TPCD-US
UPC # 032886997532 032886997532
Product Height 11.75 29.85 inch cm
Product Width 3.88 9.86 inch cm
Depth 11.75 29.85 inch cm
Product Weight 1.1 0.50 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 85ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;