6" Long Nose Pliers

Southwire #: 58289640 Model #: LNP6D In Stock

These 6" long nose pliers feature a slim head profile that permits access to cramped spaced where full sized tools won't get the job done. Built for durability, these drop forged pliers have a dual material double-molded grip and should be in every toolbag.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Long nose design for forming and looping wire and handling small parts.
  • Precision induction-hardened cutting knives.
  • Hot riveted pivot joint for smooth action and no wobble.
  • Knurled jaws for wrapping and looping.

Specifications

measurement
imperial metric
Stock # 58289640 58289640
Model # LNP6D LNP6D
UPC # 032886911002 032886911002
Product Height 6.75 17.15 inch cm
Product Width 2.125 5.40 inch cm
Depth 0.5 1.27 inch cm
Product Weight 0.31 0.14 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Dipped Grip Dipped Grip

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;