6" Diagonal Cutting Pliers

Southwire #: 58739940 Model #: DCP6D

High-leverage design provides maximum cutting power. Hot riveted pivot joint for smooth action and no wobble

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High-leverage design provides maximum cutting power
  • Hot riveted pivot joint for smooth action and no wobble
  • Cuts most hardened wire, ACSR, bolts, screws, and nails

Specifications

measurement
imperial metric
Stock # 58739940 58739940
Model # DCP6D DCP6D
UPC # 032886930393 032886930393
Product Height 6.5 16.51 inch cm
Product Width 2.13 5.41 inch cm
Depth 6.5 16.51 inch cm
Product Weight 0.4 0.18 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Dipped Grip Dipped Grip

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;