Screw-Type Reel Jax 13"-27"

Southwire #: 59893001 Model #: CJ-02

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Wide, welded base for stability
  • Roller bearings fit in thea axle groove to keep the axle in place and turning freely.
  • 28 inch overall lifting height

Specifications

measurement
imperial metric
Stock # 59893001 59893001
Model # CJ-02 CJ-02
UPC # 032886961359 032886961359
Product Height 19.0 48.26 inch cm
Product Width 19.0 48.26 inch cm
Depth 19.0 48.26 inch cm
Product Weight 42.0 19.05 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;