Knockdown Mac 60

SKU: 784987 Model: KM60
The Knockdown version of the Sumner* TAINER MAC™
Download Category Specifications:
Excel Table

Features & Benefits

  • Transports 1,500 lbs. / 680 kg of material
  • Large storage capacity
  • Four 6" heavy-duty lockable casters
  • Posts for stacking & steering
  • Fits through 36" (91 cm) doorway

Specifications

measurement
imperial metric
Stock # 784987 784987
Model # KM60 KM60
UPC # 661165849875 661165849875
Height 37.0 93.98 inch cm
Width 32.0 81.28 inch cm
Depth 56.0 142.24 inch cm
Brand Tainer Mac Tainer Mac

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;