Knockdown Mac 45

SKU: 784986 Model: KM45
The Knockdown version of the Sumner* TAINER MAC™
Download Category Specifications:
Excel Table

Features & Benefits

  • Transports 1,500 lbs. / 680 kg of material
  • Large storage capacity
  • Four 6" heavy-duty lockable casters
  • Posts for stacking & steering
  • Fits through 36" (91 cm) doorway

Specifications

measurement
imperial metric
Stock # 784986 784986
Model # KM45 KM45
UPC # 661165849868 661165849868
Height 37.0 93.98 inch cm
Width 30.0 76.20 inch cm
Depth 45.0 114.30 inch cm
Brand Tainer Mac Tainer Mac

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;