Knockdown Mac 30

SKU: 784985 Model: KM30
The Knockdown version of the Sumner* TAINER MAC™
Download Category Specifications:
Excel Table

Features & Benefits

  • Transports 1,500 lbs. / 680 kg of material
  • Large storage capacity
  • Four 6" heavy-duty lockable casters
  • Posts for stacking & steering
  • Fits through 36" (91 cm) doorway

Specifications

measurement
imperial metric
Stock # 784985 784985
Model # KM30 KM30
UPC # 661165849851 661165849851
Height 37.0 93.98 inch cm
Width 30.0 76.20 inch cm
Depth 30.0 76.20 inch cm
Brand Tainer Mac Tainer Mac

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;