Roust-A-Bout™

SKU: 780198 Model: R-150G

The Sumner Roust-A-Bout™ enables one man to lift and place loads in tight locations that would be impossible with other lifts. The flexible Roust-A-Bout™ not only makes the job possible . . . it can pay for itself in days by reducing job time! This dependable lift can raise a 1,500 lb. (680 kg) load to heights up to 25 feet (7.6 m) in minutes. In addition, large 8" (200 mm) casters permit a fully loaded Roust-A-Bout™ to position pipe or beams with ease. Wider loads up to 1,000 lbs (455 kg) can be handled with the addition of Sumner's Tee Head Extension Bar. The Roust-A-Bout™ eliminates the need for many other tools such as come alongs, scaffolds, monorails, and swing booms.

Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Lifts 1,500 pounds (680 kg)
  • Moves vertically and horizontally
  • 2 Winches: operate load and mast elevation separately
  • Ideal for job site or shop
  • Mast and base separate quickly for EASY transport

Specifications

measurement
imperial metric
Stock # 780198 780198
UPC # 661165801989 661165801989
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;