2610 The Big Axel, 10' 1100lbs

Southwire #: 783065 Model #: 2610

AXEL, The Big Lift

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 1,100 lbs.
  • Forks reverse to maximize lifting height
  • 2 speed winch
  • Travels through doorways
  • Quickly breaks down for storage and transportation
  • Rolls into vehicles

Specifications

Stock # 783065 783065
Model # 2610 2610
UPC # 661165830651 661165830651
Product Height 81.0 205.74 inch cm
Product Width 35.0 88.90 inch cm
Product Length/Depth 30.0 76.20 inch cm
Product Weight 300.0 136.08 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;