2416 Contractor Lift (16’/450 lbs.) - Galvanized

Southwire #: 784753 Model #: 2416G

Contractor Lift

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to XXX lbs.
  • Compact 16' lift
  • Plunger pins eliminate extra tools and loose parts
  • Extremely portable for one man operation
  • Fits in most vans and SUVs
  • Forks reverse to maximize lifting height

Specifications

Stock # 784753 784753
Model # 2416G 2416G
UPC # 661165847536 661165847536
Product Height 62.75 159.39 inch cm
Product Width 26.38 67.01 inch cm
Product Length/Depth 23.0 58.42 inch cm
Product Weight 243.0 110.22 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;