Sign in / Register
English
Region
English
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
High Voltage Underground (69kV and Up)
HVAC
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SCR
®
Technologies
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Permanent Install Lighting
Rechargeable Work Lights
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTech Support
Southwire Solutions University
Contractor Solutions Team
High Voltage Underground Transmission
Storm Activation Team
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Power Generation
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
MySouthwire.com
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Installation Manuals
Videos
Industry Links
Events
Repair Centers
Register a Product
Competitor Cross References
Find a Sales Representative
Software
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Careers
Products
Tools & Equipment
Lifts
2315 HVAC Cradle Lift - 15’
Lifts
2315 HVAC Cradle Lift - 15’
SKU: 784332
Model: 2315HVAC
Write a Review
The cradle tilts up to 45˚ for cathedral ceilings
Contact Us
Download Category Specifications:
PDF
Excel Table
Register or Save Product
Register Product
Add to Bill of Materials
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Designed for loads up to 150lbs.(70kg)
Light weight- 99 lbs.
Two speed winch handle
Quick, tool-free assembly
One person operation
Tilts 65° for drywall installation
Specifications
measurement
imperial
metric
Stock #
784332
784332
Model #
2315HVAC
2315HVAC
UPC #
661165843323
661165843323
Resources
Series 2300 Diagram
Sumner Product Catalog
Manuel de L'Operateur Elevateur Serie 2300 (Oct 2013)
Návod na Obsluhu Model 2300 Zdvihák Pre Montáž Suchych Stien (Aug 2007)
Cable Replacement Instructions for Series 2311 & 2315 Single Cable Lifts (Jun 2012)
Manuale Dell'Operatore Sollevatori Contractor Serie 2300 (Oct 2013)
Series 2300 Drywall/HVAC Lift Specification Sheet (2017)
Parts Manual Series 2300 Drywall/HVAC Lift (Aug 2013)
Podręcznik Użytkownika Wózek Podnośnikowy Serii 2300 (Oct 2013)
Parts Manual Series 2300 Drywall/HVAC Lift Black Winch (Jun 2012)
Návod k obsluze pro stavební zvedák Série 2300 (Oct 2013)
Operator's Manual 2300 Series Drywall/HVAC Lift (Sept 2017)
Parts Manual Series 2300 Drywall/HVAC Lift (2020)
Bedieningsinstructies 2300 Series Gipsplaatlift (Oct 2013)
Manual del Operador Montacargas para Tablarroca Serie 2300 (Oct 2013)
Cable Replacement Instructions for Series 2311 & 2315 CE Cable Lifts (Jun 2012)
Betriebshandbuch Materialaufzüge Serie 2300 (Oct 2013)
Brukerhåndbok Serie 2300 Material Lifts (Oct 2013)
Brugermanual 2300 Serie Gipspladelft (Oct 2013)
Parts Manual Series 2300 Drywall/HVAC Lift (Jun 2012)
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 6ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 27ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Related Products
2025 Material Lift (25’/650 lbs.)
Model: 2025
Model: 2025
Specifications PDF
2416 Contractor Lift (16’/400 lbs.) - Galvanized
Model: 2416G
Model: 2416G
Eventer™ 16'
Model: 784760
Model: 784760
Specifications PDF
2210 Lil’ Hoister™ (10’/300 lbs.)
Model: 2210
Model: 2210
Specifications PDF
2311 Drywall Lift - 11’
Model: 2311
Model: 2311
Specifications PDF
2315 Drywall Lift - 15’
Model: 2315
Model: 2315
Specifications PDF
2208 Lil’ Hoister™ (8’/300 lbs.)
Model: 2208
Model: 2208
Specifications PDF
2311 HVAC Cradle Lift - 11'
Model: 2311HVAC
Model: 2311HVAC
Specifications PDF
.8 Ton lever Hoist with 15 ft. Chain Fall
Model: PLH080C15
Model: PLH080C15