2016S Short Stack Lift (16'/800lbs.) - Galvanized

Southwire #: 784086 Model #: 2016SG

Lift up to 800 lbs. at heights from 12'11" to 16'3". No tools required and no loose hardware.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 800 lbs.
  • Forks reverse to maximize lifting height
  • Multiple accessories available

Specifications

Stock # 784086 784086
Model # 2016SG 2016SG
UPC # 661165840865 661165840865
Product Height 62.9 159.77 inch cm
Product Width 26.4 67.06 inch cm
Product Length/Depth 23.0 58.42 inch cm
Product Weight 385.0 174.63 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 82ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;