Knockout Punch Draw Studs, 1/2"

Southwire #: 58297940 Model #: KODRAW1/2 In Stock

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Slug splitting punch features in an economic manual ball bearing design.
  • Cuts through 10 gauge mild steel as well as aluminum, fiberglass, and plastics.
  • Punches and dies may be used with Southwire MPR01SD ratchet drivers and MP-01PRO or M360HP hydraulic drivers.
  • Ball bearing 7/16" and 3/4" draw studs for reduced friction.
  • Unique 3-point cup cutting surface provides a clean, quick and easy cut.

Specifications

measurement
imperial metric
Stock # 58297940 58297940
Model # KODRAW1/2 KODRAW1/2
UPC # 032886923555 032886923555
Product Height 1.75 4.45 inch cm
Product Width 3.625 9.21 inch cm
Depth 9.0 22.86 inch cm
Product Weight 0.81 0.37 lbs kg
Product Type Draw Studs Draw Studs

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;