Scratch Awl

Southwire #: 58283601 Model #: AWL001

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Heavy duty chrome plated stainless steel shaft
  • Cushion grip handles for comfort and use
  • Designed to exceed ASME/ANSI specifications

Specifications

Stock # 58283601 58283601
Model # AWL001 AWL001
UPC # 032886908729 032886908729
Product Height 6.75 17.15 inch cm
Product Width 1.13 2.87 inch cm
Depth 1.13 2.87 inch cm
Product Weight 0.19 0.09 lbs kg
Warranty Limited Lifetime Limited Lifetime

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;