7/16" Hex Nut Driver with 6" Shank - Discontinued

Southwire #: 58303840 Model #: ND7/16-6

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

measurement
imperial metric
Stock # 58303840 58303840
Model # ND7/16-6 ND7/16-6
UPC # 032886929830 032886929830
Product Height 10.25 26.04 inch cm
Product Width 1.25 3.18 inch cm
Depth 10.25 26.04 inch cm
Product Weight 0.35 0.16 lbs kg
Warranty Limited Lifetime Limited Lifetime

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;